Catalog 21 Page 258 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 258 Fastening Methods FASTENERS 10 Hole - 90 Degree Angled Flat Plate T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3321 10 1/4-20 x 1/2" FBHSCS Economy 3320 10 5/16-18 x 11/16" FBHSCS Economy Part Description: The 10 hole - 90 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 90 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 10 Hole - 90 Degree Angled Flat Plate Part No. Series Material Grade Finish A B C D E F G H Weight 4127 Aluminum 6105-T5 Clear Anodize 4.000" 4.000" 1.000" .500" .257" .188" 1.000" 2.000" .222 lb 4127-Black Black Anodize 4.000" 4.000" 1.000" .500" .257" .188" 1.000" 2.000" .222 lb 4327 Clear Anodize 6.000" 6.000" 1.500" .750" .328" .250" 1.500" 3.000" .688 lb 4327-Black Black Anodize 6.000" 6.000" 1.500" .750" .328" .250" 1.500" 3.000" .688 lb F H E TYP G A C TYP B D TYP Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page