Catalog 21 Page 252 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 252 Fastening Methods FASTENERS Part No. Series Material Grade Finish A B C D E F G H Weight 4151 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" 1.000" .500" .257" .188" 1.000" 1.000" .119 lb 4151-Black Black Anodize 3.000" 3.000" 1.000" .500" .257" .188" 1.000" 1.000" .119 lb 4351 Clear Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.500" 1.500" .363 lb 4351-Black Black Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.500" 1.500" .363 lb 25-4151 Clear Anodize 75.00 mm 75.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0454 kg 25-4151-Black Black Anodize 75.00 mm 75.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0454 kg 30-4351 Clear Anodize 90.00 mm 90.00 mm 30.00 mm 15.00 mm 6.30 mm 4.00 mm 30.00 mm 30.00 mm .0644 kg 30-4351-Black Black Anodize 90.00 mm 90.00 mm 30.00 mm 15.00 mm 6.30 mm 4.00 mm 30.00 mm 30.00 mm .0644 kg 40-4351 Clear Anodize 120.00 mm 120.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1719 kg 40-4351-Black Black Anodize 120.00 mm 120.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1719 kg 45-4351 Clear Anodize 135.00 mm 135.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 45.00 mm .2214 kg 45-4351-Black Black Anodize 135.00 mm 135.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 45.00 mm .2214 kg Part Description: The 5 hole - 90 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 90 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 5 Hole - 90 Degree Angled Flat Plate 5 Hole - 90 Degree Angled Flat Plate T-Nut Bolt F D TYP C TYP B H G A E TYP Part No. Series Qty. Bolt T-Nut 3321 5 1/4-20 x 1/2" FBHSCS Economy 3320 5 5/16-18 x 11/16" FBHSCS Economy 75-3404 5 M6 x 10 mm BHSCS Economy 75-3600 5 M6 x 12 mm BHSCS Drop-In 75-3422 5 M8 x 16 mm BHSCS Economy 75-3619 5 M8 x 18 mm BHSCS Drop-In Suggested Hardware (Mount to T-Slot) Trpl T-nut Dbl T-nut 40 Series 30 Series 25 Series 10 Series 15 Series Metric Fractional 45 Series

Previous Page
Next Page