Catalog 21 Page 251 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 251 Fastening Methods FASTENERS Part Description: The 4 hole - 90 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 90 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - 90 Degree Angled Flat Plate T-Nut Bolt 4 Hole - 90 Degree Angled Flat Plate Part No. Series Material Grade Finish A B C D E F G H Weight 4150 Aluminum 6105-T5 Clear Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.000" 1.000" .087 lb 4150-Black Black Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.000" 1.000" .087 lb 4350 Clear Anodize 4.500" 3.000" 1.500" .750" .328" .250" 1.500" 1.500" .264 lb 4350-Black Black Anodize 4.500" 3.000" 1.500" .750" .328" .250" 1.500" 1.500" .264 lb 25-4150 Clear Anodize 75.00 mm 50.00 mm 25.00 mm 12.50 mm 6.20 mm 4.00 mm 25.00 mm 25.00 mm .0318 kg 25-4150-Black Black Anodize 75.00 mm 50.00 mm 25.00 mm 12.50 mm 6.20 mm 4.00 mm 25.00 mm 25.00 mm .0318 kg 40-4350 Clear Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1207 kg 40-4350-Black Black Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1207 kg Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy F E TYP D TYP C TYP B H G A Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

Previous Page
Next Page