Catalog 21 Page 250 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 250 Fastening Methods FASTENERS 8 Hole - Rectangular Transition Flat Plate Part Description: The 8 hole - rectangular transition at plate connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 8 Hole - Rectangular Transition Flat Plate T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3321 to 4 1/4-20 x 1/2 FBHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy G J N M K F H A L D C E B Part No. Series Color A B C D E F (Qty.) G H J K (Qty.) L M N Weight 4518 to Clear 5.000 3.000 1.500 .750 .750 .328 (4) .250 3.000 2.000 .257 (4) .500 .500 1.000 .327 lb 4518-Black to Black 5.000 3.000 1.500 .750 .750 .328 (4) .250 3.000 2.000 .257 (4) .500 .500 1.000 .327 lb Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page