Catalog 21 Page 248 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 248 Fastening Methods FASTENERS 6 Hole - Rectangular Transition Flat Plate Small Series Primary Part Description: The 6 hole - rectangular transition at plate small series primarily connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 6 Hole - Rectangular Transition Flat Plate Small Series Primary T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3321 to 4 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy Part No. Series Color A B C D E F (Qty.) G H J K (Qty.) L M N Weight 4519 to Clear 4.000 3.000 1.500 .750 .750 .328 (2) .250 1.500 2.000 .257 (4) .500 .500 1.000 .250 lb 4519-Black to Black 4.000 3.000 1.500 .750 .750 .328 (2) .250 1.500 2.000 .257 (4) .500 .500 1.000 .250 lb G J N M D C B H A E L F K Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page