Catalog 21 Page 247 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 247 Fastening Methods FASTENERS 4 Hole - Rectangular Slotted Transition Flat Plate with Flush Offset Part Description: The 4 hole - rectangular slotted transition at plate with ush offset is an external fastening method that connects proles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up proles. The offset design creates a ush connection between the different sized proles. It is a durable connection that is recongurable and reusable and can provide innite positioning along the prole T-slot. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - Rectangular Slotted Transition Flat Plate with Flush Offset T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3384 to 2 1/4-20 x 3/4 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy Part No. Series Color A B C D E F (Qty.) G H J K L M N (Qty.) P Weight 4524 to Clear 2.500 3.000 1.000 .312 1.000 .141 (2) .500 .250 1.000 1.500 .750 .750 .328 (2) .375 .239 lb 4524-Black to Black 2.500 3.000 1.000 .312 1.000 .141 (2) .500 .250 1.000 1.500 .750 .750 .328 (2) .375 .239 lb H G M K E B C R. F L D P J A N Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Dbl T-nut 10 Series 15 Series Fractional

Previous Page
Next Page