Catalog 21 Page 245 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 245 Fastening Methods FASTENERS 4 Hole - Rectangular Transition Flat Plate T-Nut Bolt Part Description: The 4 hole - rectangular transition at plate connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 to 2 1/4-20 x 1/2" FBHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy Part No. Series Material Grade Finish A B C D E F (Qty.) G H J K L (Qty.) Weight 4515 to Aluminum 6105-T5 Clear Anodize 2.500" 3.000" 1.000" .500" 1.000" .257" (2) .250" 1.500" .750" .750" .328" (2) .173 lb 4515-Black to Black Anodize 2.500" 3.000" 1.000" .500" 1.000" .257" (2) .250" 1.500" .750" .750" .328" (2) .173 lb G K H E B C D A J F L Suggested Hardware (Mount to T-Slot) Dbl T-nut 10 Series 15 Series Fractional

Previous Page
Next Page