Catalog 21 Page 244 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 244 Fastening Methods FASTENERS 4 Hole - Straight Transition Flat Plate Part Description: The 4 hole - straight transition at plate connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - Straight Transition Flat Plate T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3321 to 2 1/4-20 x 1/2" FBHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy Part No. Series Material Grade Finish A B C D E F (Qty.) G H (Qty.) J K Weight 4514 to Aluminum 6105-T5 Clear Anodize 5.000" 1.000" 1.000" .500" .500" .257" (2) .250" .328" (2) 1.500" .750" .114 lb 4514-Black to Black Anodize 5.000" 1.000" 1.000" .500" .500" .257" (2) .250" .328" (2) 1.500" .750" .114 lb G C J K A E TYP B D F H Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page