Catalog 21 Page 242 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 242 Fastening Methods FASTENERS 3 Hole - Straight Transition Flat Plate Small Series Primary Part Description: The 3 hole - straight transition at plate small series primary connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 3 Hole - Transition Flat Plate Small Series Primary T-Nut Bolt Part No. Series Material Grade Finish A B C D E F G H (Qty.) J Weight 4506 to Aluminum 6105-T5 Clear Anodize 4.000" .875" 1.250" .750" .438" .328" .250" .257" (2) .500" .078 lb 4506-Black to Black Anodize 4.000" .875" 1.250" .750" .438" .328" .250" .257" (2) .500" .078 lb 65-4506 to Clear Anodize 90.00 mm 22.00 mm 25.50 mm 20.00 mm 11.00 mm 8.30 mm 6.00 mm 6.30 mm (2) 12.00 mm .0290 kg 65-4506-Black to Black Anodize 90.00 mm 22.00 mm 25.50 mm 20.00 mm 11.00 mm 8.30 mm 6.00 mm 6.30 mm (2) 12.00 mm .0290 kg Part No. Series Qty. Bolt T-Nut 3321 to 2 1/4-20 x 1/2" FBHSCS Economy 3320 1 5/16-18 x 11/16" FBHSCS Economy 75-3405 to 2 M6 x 12 mm BHSCS Economy 75-3422 1 M8 x 16 mm BHSCS Economy G H TYP D E TYP B A J C F Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page