Catalog 21 Page 241 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 241 Fastening Methods FASTENERS 10 Series 15 Series Fractional 2 Hole - Straight Slotted Transition Flat Plate with Flush Offset E TYP B F R. L D K C J A H G 2 Hole - Straight Slotted Transition Flat Plate with Flush Offset T-Nut Bolt Part Description: The 2 hole - straight slotted transition at plate with ush offset is an external fastening method that connects proles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up proles. The offset design creates a ush connection between the different sized proles. It is a durable connection that is recongurable and reusable and can provide innite positioning along the prole T-slot. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4522 to Aluminum 6105-T5 Clear Anodize 2.500" 1.500" .750" .312" .750" .328" .500" .250" 1.000" .375" .141" .117 lb 4522-Black to Black Anodize 2.500" 1.500" .750" .312" .750" .328" .500" .250" 1.000" .375" .141" .117 lb Part No. Series Qty. Bolt T-Nut 3384 to 1 1/4-20 x 3/4" FBHSCS Economy 3320 1 5/16-18 x11/16" FBHSCS Economy Suggested Hardware (Mount to T-Slot)

Previous Page
Next Page