Catalog 21 Page 240 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 240 Fastening Methods FASTENERS 10 Series 15 Series Fractional 2 Hole - Straight Transition Flat Plate with Flush Offset Part Description: The 2 hole - straight transition at plate with ush offset is an external fastening method that connects proles within the same product type (either fractional or metric) but of differing series. The offset design creates a ush connection between the different sized proles. It is a durable connection that is recongurable and reusable and can provide innite positioning along the prole T-slot. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Material Grade Finish A B C D E F G H J K Weight 4521 to Aluminum 6105-T5 Clear Anodize 2.500" 1.500" .750" .500" .750" .257" .500" .250" 1.000" .328" .122 lb 4521-Black to Black Anodize 2.500" 1.500" .750" .500" .750" .257" .500" .250" 1.000" .328" .122 lb Part No. Series Qty. Bolt T-Nut 3384 to 1 1/4-20 x 3/4" FBHSCS Economy 3320 1 5/16-18 x11/16" FBHSCS Economy H G E TYP B K F D C J A 2 Hole - Straight Transition Flat Plate with Flush Offset T-Nut Bolt Suggested Hardware (Mount to T-Slot)

Previous Page
Next Page