Catalog 21 Page 239 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 239 Fastening Methods FASTENERS 2 Hole - Straight Transition Flat Plate Part Description: The 2 hole - straight transition at plate connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Qty. Bolt T-Nut 3321 to 1 1/4-20 x 1/2 FBHSCS Economy 3435 1 5/16-18 x 5/8 BHSCS, Washer Economy 75-3404 to 1 M6 x 10 mm BHSCS Economy 75-3422 1 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4510 to Aluminum 6105-T5 Clear Anodize 2.500 1.000 .750 .500 .500 .257 .188 .328 .043 lb 4510-Black to Black Anodize 2.500 1.000 .750 .500 .500 .257 .188 .328 .043 lb 65-4510 to Clear Anodize 65.00 mm 25.00 mm 20.00 mm 12.50 mm 12.50 mm 6.30 mm 4.00 mm 8.30 mm .0158 kg 65-4510-Black to Black Anodize 65.00 mm 25.00 mm 20.00 mm 12.50 mm 12.50 mm 6.30 mm 4.00 mm 8.30 mm .0163 kg D E TYP G B C A H F 2 Hole - Straight Transition Flat Plate T-Nut Bolt Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page