Catalog 21 Page 238 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 238 Fastening Methods FASTENERS 8 Hole - Rectangular Flat Plate Part Description: The 8 hole - rectangular at plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The at plate can provide innite positioning along the prole T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 8 1/4-20 x 1/2" FBHSCS Economy 3320 8 5/16-18 x 11/16" FBHSCS Economy 75-3404 8 M6 x 10 mm BHSCS Economy 75-3422 8 M8 x 16 mm BHSCS Economy 8 Hole - Rectangular Flat Plate Part No. Series Material Grade Finish A B C D E F Weight 4165 Aluminum 6105-T5 Clear Anodize 4.000" 2.000" 1.000" .500" .257" .188" .136 lb 4165-Black Black Anodize 4.000" 2.000" 1.000" .500" .257" .188" .136 lb 4365 Clear Anodize 6.000" 3.000" 1.500" .750" .328" .250" .414 lb 4365-Black Black Anodize 6.000" 3.000" 1.500" .750" .328" .250" .414 lb 25-4165 Clear Anodize 100.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm .0494 kg 25-4165-Black Black Anodize 100.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm .0494 kg 40-4365 Clear Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm .1919 kg 40-4365-Black Black Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm .1919 kg Bolt T-Nut F C TYP D TYP E TYP A B Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page