Catalog 21 Page 236 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 236 Fastening Methods FASTENERS 4 Hole - Square Flat Plate Part No. Series Material Grade Finish A B C D E F Weight 4167 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" 1.000" .500" .257" .188" .068 lb 4167-Black Black Anodize 2.000" 2.000" 1.000" .500" .257" .188" .068 lb 4367 Clear Anodize 3.000" 3.000" 1.500" .750" .328" .250" .209 lb 4367-Black Black Anodize 3.000" 3.000" 1.500" .750" .328" .250" .209 lb 25-4167 Clear Anodize 50.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm .0252 kg 25-4167-Black Black Anodize 50.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm .0252 kg 40-4367 Clear Anodize 80.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm .0958 kg 40-4367-Black Black Anodize 80.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm .0958 kg Part Description: The 4 hole - square at plate is an external fastening method that requires no machining services. It is a durable connection that can be repositioned and reused. This connection can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. The 4 hole - square at plate engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy F A D TYP C TYP B E TYP Bolt 4 Hole - Square Flat Plate T-Nut Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page