Catalog 21 Page 235 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 235 Fastening Methods FASTENERS 4 Hole - Straight Flat Plate Part Description: The 4 hole - straight at plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This at plate can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Bolt 4 Hole - Straight Flat Plate T-Nut Part No. Series Material Grade Finish A B C D E F G Weight 4117 Aluminum 6105-T5 Clear Anodize 4.000" .875" 1.000" .500" .438" .257" .188" .058 lb 4117-Black Black Anodize 4.000" .875" 1.000" .500" .438" .257" .188" .058 lb 4305 Clear Anodize 6.000" 1.490" 1.500" .750" .745" .328" .250" .206 lb 4305-Black Black Anodize 6.000" 1.490" 1.500" .750" .745" .328" .250" .206 lb 25-4117 Clear Anodize 100.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0227 kg 25-4117-Black Black Anodize 100.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0227 kg 40-4305 Clear Anodize 160.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0975 kg 40-4305-Black Black Anodize 160.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0975 kg G D TYP C TYP E TYP B A F TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

Previous Page
Next Page