Catalog 21 Page 234 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 234 Fastening Methods FASTENERS 3 Hole - Straight Flat Plate Part Description: The 3 hole - straight at plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This at plate can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most prole series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2" FBHSCS Economy 3320 3 5/16-18 x 11/16" FBHSCS Economy 75-3404 3 M6 x 10 mm BHSCS Economy 75-3600 3 M6 x 12 mm BHSCS Drop-in 75-3422 3 M8 x 16 mm BHSCS Economy 75-3619 3 M8 x 18 mm BHSCS Drop-in Bolt 3 Hole - Straight Flat Plate T-Nut Part No. Series Material Grade Finish A B C D E F G Weight 4118 Aluminum 6105-T5 Clear Anodize 3.000" .875" 1.000" .500" .438" .257" .188" .044 lb 4118-Black Black Anodize 3.000" .875" 1.000" .500" .438" .257" .188" .044 lb 4306 Clear Anodize 4.500" 1.490" 1.500" .750" .745" .328" .250" .155 lb 4306-Black Black Anodize 4.500" 1.490" 1.500" .750" .745" .328" .250" .155 lb 25-4118 Clear Anodize 75.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0163 kg 25-4118-Black Black Anodize 75.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0163 kg 30-4306 Clear Anodize 90.00 mm 27.00 mm 30.00 mm 15.00 mm 13.50 mm 6.30 mm 4.00 mm .0249 kg 30-4306-Black Black Anodize 90.00 mm 27.00 mm 30.00 mm 15.00 mm 13.50 mm 6.30 mm 4.00 mm .0249 kg 40-4306 Clear Anodize 120.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0730 kg 40-4306-Black Black Anodize 120.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0730 kg 45-4306 Clear Anodize 135.00 mm 42.00 mm 45.00 mm 22.50 mm 21.00 mm 8.30 mm 6.00 mm .0880 kg 45-4306-Black Black Anodize 135.00 mm 42.00 mm 45.00 mm 22.50 mm 21.00 mm 8.30 mm 6.00 mm .0880 kg G D TYP E TYP B C TYP A F TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 30 Series 25 Series 10 Series 15 Series Metric Fractional 45 Series

Previous Page
Next Page