Catalog 21 Page 233 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 233 Fastening Methods FASTENERS 2 Hole - Straight Flat Plate Part Description: The 2 hole - straight at plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This at plate can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most prole series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Material Grade Finish A B C D E F G Weight 4107 Aluminum 6105-T5 Clear Anodize 2.000" .875" 1.000" .500" .438" .257" .188" .029 lb 4107-Black Black Anodize 2.000" .875" 1.000" .500" .438" .257" .188" .029 lb 4307 Clear Anodize 3.000" 1.490" 1.500" .750" .745" .328" .250" .103 lb 4307-Black Black Anodize 3.000" 1.490" 1.500" .750" .745" .328" .250" .103 lb 25-4107 Clear Anodize 50.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0109 kg 25-4107-Black Black Anodize 50.00 mm 22.00 mm 25.00 mm 12.50 mm 11.00 mm 6.30 mm 4.00 mm .0109 kg 30-4307 Clear Anodize 60.00 mm 27.00 mm 30.00 mm 15.00 mm 13.50 mm 6.30 mm 4.00 mm .0163 kg 30-4307-Black Black Anodize 60.00 mm 27.00 mm 30.00 mm 15.00 mm 13.50 mm 6.30 mm 4.00 mm .0163 kg 40-4307 Clear Anodize 80.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0490 kg 40-4307-Black Black Anodize 80.00 mm 39.80 mm 40.00 mm 20.00 mm 19.90 mm 8.30 mm 6.00 mm .0490 kg 45-4307 Clear Anodize 90.00 mm 42.00 mm 42.00 mm 22.50 mm 21.00 mm 8.30 mm 6.00 mm .0576 kg 45-4307-Black Black Anodize 90.00 mm 42.00 mm 42.00 mm 22.50 mm 21.00 mm 8.30 mm 6.00 mm .0576 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2" FBHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3600 2 M6 x 12 mm BHSCS Drop-in 75-3422 2 M8 x 16 mm BHSCS Economy 75-3619 2 M8 x 18 mm BHSCS Drop-in Bolt 2 Hole - Straight Flat Plate T-Nut D TYP F TYP E TYP B G C A 30 Series 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page