Catalog 21 Page 225 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 225 Fastening Methods FASTENERS Plate Connector Part Description: The plate connector is a strong external fastening method offering a long-lasting connection. The plate connector loads from the side or end of the prole and forms a 90 degree connection. The plate connector allows users to mount to the mating prole's T-slot acting as a drop-in connector. This fastening method requires only an end tap machining service to the mounting prole. Part No. Series Material Finish A B C D E F G H J K Weight 14137 Zinc Natural 45.00 mm 24.50 mm 13.00 mm 10.00 mm 32.00 mm 14.70 mm 6.50 mm 13.00 mm 7.00 mm 11.00 mm .0921 kg 14136 Powder Coat 45.00 mm 24.50 mm 13.00 mm 10.00 mm 32.00 mm 14.70 mm 6.50 mm 13.00 mm 7.00 mm 11.00 mm .0894 kg Required Machining Services Suggested Hardware (Mount to Prole) Machining Type Prole Machined Reference Page Tap Prole End Mounting Prole 848 Part No. Series Qty. Description 13004 1 M12 x 30 mm Six Lobe Screw 11-6516 2 M6 x 16 mm SHCS 13129 2 M6 Drop-in T-Nut Plate Connector Assembly Powder Coat Natural 1 2 3 A E D H F J B K C THRU G 45 Series Machining Metric

Previous Page
Next Page