Catalog 21 Page 223 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 223 Fastening Methods FASTENERS Central Connector Part Description: The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when prole ends are captivated and it provides innite positioning along the mating prole's T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a counterbore machining service and prole end hole to the mounting prole. Central Connector Assembly Vertical Central Connector Shown Central Connector Cover Cap Horizontal 1 2 3 Part No. Series Orientation Spring Material A B C D E F G H J K L Weight 13187 Vertical Yes Steel 2.047 1.594 .366 .590 .444 .315 .669 .945 .748 .217 M12 x 12 .0485 kg 13188 Horizontal 2.047 1.594 .366 .590 .444 .748 .669 .945 .315 .217 M12 x 12 .0462 kg 14012 Vertical No 52.00 mm 40.48 mm 9.30 mm 15.00 mm 11.30 mm 8.00 mm 17.00 mm 24.00 mm 19.00 mm 5.50 mm M12 x 12 .0558 kg 14013 Horizontal 52.00 mm 40.48 mm 9.30 mm 15.00 mm 11.30 mm 19.00 mm 17.00 mm 24.00 mm 8.00 mm 5.50 mm M12 x 12 .0553 kg Required Machining Services Vertical Machining Type Prole Machined Reference Page Central Connector Prole Milling Mounting Prole 864 Part No. Series Material A B C D Weight 13001 Black Nylon 12.00 mm 10.50 mm 6.40 mm 17.00 mm .0022 Kg B A C D B F A J K G L H E D C B C F D A J K G L H E 45 Series Machining 40 Series 15 Series Metric Fractional

Previous Page
Next Page