Catalog 21 Page 222 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 222 Fastening Methods FASTENERS Part Description: The 90 degree inside corner connector is a strong method for creating 90 degree connections between proles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a tapped hole for panel mounting. 90 Degree Inside Corner Connector Part No. Series Material Finish A B C D E F G H J Weight 3364 Aluminum Anodize .625" .313" .312" .937" .436" 2.50" .655" - 1/4-20 x 1/2" .097 lb 3368 Zinc Natural .625" .313" .312" .937" .436" 2.50" .655" 1/4-20 Tap 1/4-20 x 1/2" .192 lb 40-3368 15.88 mm 7.95 mm 7.92 mm 23.79 mm 11.07 mm 63.50 mm 16.63 mm 1/4-20 Tap 1/4-20 x 1/2" .0821 kg *Note: Tap thru available on 3368 and 40-3368 only. A B D E J G F C H 135 TYP 90 Degree Inside Corner Connector Assembly Aluminum Zinc 1 2 3 40 Series Fractional 15 Series Metric

Previous Page
Next Page