Catalog 21 Page 221 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 221 Fastening Methods FASTENERS Part Description: The miter connector creates strong, internal connections ranging from 90 degrees to 180 degrees. A miter connection reduces rotation between the proles. This connection requires that both proles have a miter cut machining service as well as counterbores in both the mounting and mating proles. Miter Connector Part No. Series Material Finish A B C D E F G Weight 13193 Steel Bright Zinc 66.00 mm (2.598) 33.00 mm (1.299) 9.50 mm (.374) 15.00 mm (.591) 22.00 mm (.866) 15.00 mm (.591) M10 x 12 .0795 kg (.175 lb) Required Machining Services Machining Type Prole Machined Reference Page Miter Connector Prole Milling Each Prole 862 Miter Connector Assembly 1 2 3 B D C A G E F 45 Series Machining 40 Series 15 Series Metric Fractional

Previous Page
Next Page