Catalog 21 Page 220 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 220 Fastening Methods FASTENERS Part Description: The hidden corner connector provides a 90 degree hidden corner connection. The corner connector comes with set screws that allow for quick, easy connections. This connection can be between the inside of two proles or between the inside of one prole and the outside of the second prole. The hidden corner connector is die cast and does not require any machining, making it a cost-effective fastening option. Hidden Corner Connector Hidden Corner Connector Assembly Inside-Inside Connector Inside-Outside Connector 1 2 3 C G 5 F D E B A L M N H J C D E B A G 5 F L M N H J K Part No. Series Type Material A B C D E F G H J K L M N Weight 33450 Inside-Inside Zinc .827" .750" .236" .307" .621" .323" .228" .638" 1.181" - .228" .313" M6 x 12 .054 lb 33470 Inside-Outside .827" .732" .236" .307" .621" .323" .228" .638" 1.181" .750" .228" .313" M6 x 12 .052 lb 33490 Inside-Inside 32.00 mm 24.00 mm 9.50 mm 9.80 mm 19.50 mm 10.00 mm 4.00 mm 22.90 mm 38.00 mm - 4.00 mm 9.00 mm M8 x 12 .0445 kg 33530 Inside-Outside 32.00 mm 24.00 mm 9.50 mm 9.80 mm 19.50 mm 10.00 mm 4.00 mm 22.90 mm 38.00 mm - 4.00 mm 9.00 mm M8 x 12 .0454 kg Inside-Outside Connector Shown 40 Series 30 Series Fractional 15 Series Metric 45 Series

Previous Page
Next Page