Catalog 21 Page 219 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 219 Fastening Methods FASTENERS Double End Fastener Part Description: The double end fastener assembly is comprised of two button head socket cap screws and a double wing clip. It provides a completely hidden, xed, 90 degree connection. The winged tabs of the clip prevent the mating prole from rotating. The double end fastener is used with larger proles and speeds up project assembly time by replacing the need for two end fasteners. It requires an end tap service (creating two parallel through holes) on the mounting prole and two access holes in the mating prole in order to reach the screw heads. Additional Information: Double wing clips are available separately for instances where you want to create a custom assembly. Part No. Series Type Material Color A B C D E F G H J Weight 3343 Assembly Steel Black .431 .293 .240 .275 1.937 1.625 1.000 1/4-20 .750 .040 lb 3792* Assembly Bright .431 .293 .240 .275 1.937 1.625 1.000 1/4-20 .750 .035 lb 3901 Assembly Bright .431 .293 .240 .275 1.937 1.625 1.000 M6 1.000 .034 lb 3351 Clip Black .431 .293 .240 .275 1.937 1.625 1.000 .013 lb 3794* Clip Bright .431 .293 .240 .275 1.937 1.625 1.000 .010 lb 3344 Assembly Black .431 .293 .240 .275 1.937 1.625 1.500 5/16-18 1.000 .090 lb 3793* Assembly Bright .625 .450 .300 .354 2.800 2.500 1.500 5/16-18 1.000 .091 lb 3902 Assembly Bright .625 .450 .300 .354 2.800 2.500 1.500 M8 .984 .093 lb 3352 Clip Black .431 .293 .240 .275 1.937 1.625 1.500 .040 lb 3795 Clip Bright .625 .450 .300 .354 2.800 2.500 1.500 .040 lb G C A B H J F D E Required Machining Services Machining Type Prole Machined Reference Page Tap Prole End Mounting Prole 848 Access Hole Mating Prole 850 Machining 10 Series 15 Series Fractional Double End Fastener Assembly 1 2 3 *Part number comes with stainless steel bolts.

Previous Page
Next Page