Catalog 21 Page 216 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 216 Fastening Methods FASTENERS Part Description: The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects proles end- to-end and provides a clean, ush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space make it difcult to maneuver longer proles. This connection method requires a counterbore machining service on each prole. B A C D TYP F E Part No. Series Material Cam Color A B C D E F Weight 3369 Zinc Bright 1.287 .730 .245 .562 .406 10-32 x 1.03 SHCS .043 lb 3369-Black Black 1.287 .730 .245 .562 .406 10-32 x 1.03 SHCS .043 lb 3370 Bright 2.223 1.383 .309 .810 .625 5/16 x 1.75 SHCS .143 lb 3370-Black Black 2.223 1.383 .309 .810 .625 5/16 x 1.75 SHCS .143 lb 25-3369 Bright 37.89 mm 18.54 mm 6.22 mm 14.14 mm 10.31 mm M5 x 25 mm SHCS .0197 kg 25-3369-Black Black 37.89 mm 18.54 mm 6.22 mm 14.14 mm 10.31 mm M5 x 25 mm SHCS .0197 kg 40-3370 Bright 58.27 mm 33.00 mm 7.84 mm 19.93 mm 15.97 mm M8 x 50 mm SHCS .0658 kg 40-3370-Black Black 58.15 mm 33.00 mm 7.84 mm 19.93 mm 16.00 mm M8 x 50 mm SHCS .0658 kg Required Machining Services Machining Type Prole Machined Reference Page Counterbore Mounting Proles 852 Butt Fastener Butt Fastener Assembly 1 2 3 40 Series Machining 25 Series 10 Series Fractional 15 Series Metric

Previous Page
Next Page