Catalog 21 Page 214 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 214 Fastening Methods FASTENERS Part Description: The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating prole, making an extremely strong connection. The fastener provides innite positioning along the mating prole's T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, ush, vibration resistant connections, especially convenient where space restrictions apply and is used for proles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting prole. Additional Information: Cams are available separately (see page 213) for instances where you want to create your own custom assembly. Double Anchor Fastener Part No. Series Material Cam Color A B C D E F G H J Weight 3090 Zinc Bright .730" .245" .431" .171" .562" .961" .406" .936" 10-32 x .75" SHCS .061 lb 3091 Black .730" .245" .431" .171" .562" .961" .406" .936" 10-32 x .75" SHCS .067 lb 3094 Bright .730" .245" .431" .171" .562" .986" .406" .936" M5 x 18 mm SHCS .016 lb 3095 Black 1.378" .313" .625" .250" .810" 1.501" .625" 1.437" 5/16-18 x 1.30" SHCS .205 lb 3098 Bright 1.383" .309" .625" .250" .810" 1.469" .625" 1.437" 5/16-18 x 1.30" SHCS .205 lb 3100 Bright 1.383" .309" .625" .250" .810" 1.469" .625" 1.437" M8 x 32 mm SHCS .212 lb 25-3094 Bright 18.54 mm 6.22 mm 10.94 mm 4.34 mm 14.27 mm 19.45 mm 10.31 mm 23.77 mm M5 x 18 mm SHCS .0177 kg 40-3100 Bright 33.00 mm 7.84 mm 15.87 mm 6.35 mm 19.93 mm 39.13 mm 15.97 mm 38.25 mm M8 x 30 mm SHCS .0581 kg Short Double Anchor Assembly A B C D E TYP G TYP H J TYP F Short Double Anchor Fastener Assembly 1 2 3 40 Series Machining 25 Series 10 Series Fractional 15 Series Metric CONTINUE

Previous Page
Next Page