Catalog 21 Page 212 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 212 Fastening Methods FASTENERS Standard Anchor Fastener Part Description: The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides innite positioning along the mating prole's T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, ush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting prole. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly. A B C G F D E H Part No. Series T-Nut Cam Color A B C D E F G H Weight 3395 Standard Slide-in Bright .730" .245" .431" .171" .562" .490" .406" 10-32 x .75" SHCS .031 lb 3896 Standard Slide-in Bright .730" .245" .431" .171" .562" .490" .406" M5 x 18 mm SHCS .031 lb 3665* Economy Slide-in Black .730" .245" .380" .124" .562" .625" .406" 10-32 x .75" SHCS .030 lb 3392 Standard Slide-in Black .730" .245" .431" .171" .562" .490" .406" 10-32 x .75" SHCS .031 lb 3363 Roll-in w/ Flex Handle Bright .730" .245" .395" .200" .562" .620" .406" 10-32 x .75" SHCS .031 lb 3360 Standard Slide-in Bright 1.383" .309" .625" .250" .810" .700" .625" 5/16-18 x 1.30" SHCS .101 lb 3897 Standard Slide-in Bright 1.383" .309" .625" .250" .810" .700" .625" M8 x 32 mm SHCS .105 lb 3660** Standard Slide-in Bright 1.383" .309" .625" .250" .810" .700" .625" 5/16-18 x 1.30" SHCS .101 lb 3359 Standard Slide-in Black 1.383" .309" .625" .250" .810" .700" .625" 5/16-18 x 1.30" SHCS .102 lb 3362 Roll-in w/ Flex Handle Bright 1.383" .309" .510" .285" .810" .875" .625" 5/16-18 x 1.30" SHCS .099 lb 3373 Roll-in w/ Ball Spring Bright 1.383" .309" .551" .291" .810" .886" .625" 5/16-18 x 1.30" SHCS .099 lb 3661* Drop-in Bright 1.383" .309" .510" .285" .810" .875" .625" 5/16-18 x 1.25" SHCS .099 lb 13184 Roll-in w/ Ball Spring Bright 16.90 mm 5.00 mm 7.90 mm 4.20 mm 11.80 mm 11.85 mm 8.50 mm M4 x 14 mm SHCS .0091 kg 25-3896 Standard Slide-in Bright 18.54 mm 6.22 mm 10.94 mm 4.34 mm 14.27 mm 12.44 mm 10.31 mm M5 x 18 mm SHCS .0145 kg 25-3392 Standard Slide-in Black 18.54 mm 6.22 mm 10.94 mm 6.35 mm 14.27 mm 12.44 mm 10.31 mm M5 x 18 mm SHCS .0145 kg 25-3363 Roll-in w/ Flex Handle Bright 18.54 mm 6.22 mm 10.03 mm 5.08 mm 14.27 mm 15.74 mm 10.31 mm M5 x 18 mm SHCS .0159 kg 13186 Economy Slide-in Bright 25.00 mm 8.00 mm 13.00 mm 3.39 mm 15.70 mm 20.60 mm 12.50 mm M6 x 20 mm SHCS .0213 kg 40-3897 Standard Slide-in Bright 33.00 mm 7.84 mm 15.87 mm 6.35 mm 19.93 mm 17.45 mm 15.97 mm M8 x 30 mm SHCS .0449 kg 40-3359 Standard Slide-in Black 33.00 mm 7.84 mm 15.87 mm 6.35 mm 19.93 mm 17.45 mm 15.97 mm M8 x 30 mm SHCS .0449 kg 40-3362 Roll-in w/ Flex Handle Bright 33.00 mm 7.84 mm 12.95 mm 7.23 mm 19.93 mm 22.22 mm 15.97 mm M8 x 30 mm SHCS .0446 kg *Part number comes with stainless steel bolt and T-nut. **Part number comes with stainless steel bolt and zinc T-nut. 40 Series Machining 30 Series 25 Series 20 Series 10 Series Fractional 15 Series Metric CONTINUE

Previous Page
Next Page