Catalog 21 Page 195 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 195 Quick Frame Proles PROFILES Quick Frame Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9035 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 .3550 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0362 lb / in. 9035-Black-FB per inch Black Anodize 9035 Prole 9035 is a 1.00 x 1.00 Quick Frame prole with 0.5 double twin anges on opposite sides and a grooved interior used to hold nylon connectors into place. The prole has a smooth surface for a sleek appearance and allows for easy cleaning. The positioning of the twin anges makes the prole perfect for light-weight applications requiring paneling such as enclosures, guarding, storage, and shelving solutions. 1.000 TYP R .083 TYP .060 TYP .320 TYP .380 TYP .090 TYP .500 TYP .250 TYP 1.00 X 1.00 Tube Prole - Double 0.5 Flanges on Opposite Sides Service No. Series Service Description Reference Page 7310 Cut to Length 847 7302 45 Flange Milling 869

Previous Page
Next Page