Catalog 21 Page 191 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 191 Quick Frame Proles PROFILES Quick Frame Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9010 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 .2828 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0291 lb / in. 9010-Black-FB per inch Black Anodize 9010 Prole 9010 is a 1.00 x 1.00 Quick Frame prole with two single 0.5 anges on adjacent sides, and a grooved interior used to hold nylon connectors into place. The prole has a smooth surface for a sleek appearance, allows for easy cleaning and holds paneling in place, lending itself to applications such as framing, displays, or retail kiosks. 1.000 TYP .690 TYP R .083 TYP .060 TYP .500 TYP .250 TYP 1.00 X 1.00 Tube Prole - Single 0.5 Flanges on Adjacent Sides Service No. Series Service Description Reference Page 7310 Cut to Length 847 7301 45 Flange Milling 869

Previous Page
Next Page