Catalog 21 Page 189 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 189 Quick Frame Proles PROFILES Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9000 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 .2228 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0231 lb / in. 9000-Black-FB per inch Black Anodize Quick Frame 9000 Prole 9000 is a 1.00 x 1.00 square Quick Frame prole with a grooved interior used to hold nylon connectors into place. The prole has a smooth surface for a sleek appearance and allows for easy cleaning, lending itself to applications such as framing, displays, or retail kiosks. Service No. Series Service Description Reference Page 7310 Cut to Length 847 1.000 TYP R .083 TYP .060 TYP 1.00 X 1.00 Square Tube Prole

Previous Page
Next Page