Catalog 21 Page 188 Profiles

For the most up to date information on 80/20 products visit 8020.net 80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 188 Ready Tube Proles PROFILES Ready Tube Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9728 * 100 or 150 Aluminum 6105-T5 Clear Anodize #204-R1 1.061 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1033 lb / in. 9728-Black-FB per inch Black Anodize 1.50 X 1.50 A-Tube Prole - Pre-Drilled Holes - Notches - Double 1.50 Flange on One Side 9728 Prole 9728 is a 1.50 x 1.50 A-shaped Ready Tube prole with two 1.50 adjacent anges. Both anges are notched and the tube has pre-drilled holes on 1.50 centerlines. The notches in this prole make it perfect for applications such as gravity racks, conveyor tables and material handling shelves. 1.500 .328 .750 1.500 1.500 TYP R .063 TYP R .125 TYP .328 TYP .125 TYP .750 TYP 3.000 Service No. Series Service Description Reference Page 7020 Cut to Length 847 7246 Access Hole 858

Previous Page
Next Page