Catalog 21 Page 186 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 186 Ready Tube Proles PROFILES Ready Tube Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9725 * 100 or 150 Aluminum 6105-T5 Clear Anodize #204-R1 1.061 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1033 lb / in. 9725-Black-FB per inch Black Anodize 9725 Prole 9725 is a 1.50 x 1.50 A-shaped Ready Tube prole with a double 1.50 ange on one side and no pre-drilled holes. This prole lends itself to applications where you need an aesthetic appearance and clean, smooth surface such as framing, displays, material handling and do-it-yourself projects. R .063 TYP R .125 TYP .125 TYP 1.500 3.000 Service No. Series Service Description Reference Page 7020 Cut to Length 847 7246 Access Hole 858 1.50 X 1.50 A-Tube Prole - No Pre-Drilled Holes - Double 1.50 Flange on One Side

Previous Page
Next Page