Catalog 21 Page 184 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 184 Ready Tube Proles PROFILES Ready Tube Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9705 * 100 or 150 Aluminum 6105-T5 Clear Anodize #204-R1 0.8691 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1033 lb / in. 9705-Black-FB per inch Black Anodize 1.50 X 1.50 P-Tube Prole - No Pre-Drilled Holes - Single 1.50 Flange on One Side 9705 Prole 9705 is a 1.50 x 1.50 P-shaped Ready Tube prole with no pre-drilled holes and a single 1.50 ange on one side. This profile lends itself to applications where you need an aesthetic look and clean, smooth surface such as framing, displays, trade show booths or retail kiosks. R .063 TYP R .125 TYP .125 TYP 1.500 3.000 Service No. Series Service Description Reference Page 7020 Cut to Length 847 7246 Access Hole 858

Previous Page
Next Page