Catalog 21 Page 180 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 180 T-Slotted Aluminum Proles PROFILES Metric 45 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 45-4590 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 None IX = 24.493 cm 4 IY = 103.810 cm 4 12.615 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 3.4109 kg / m 45-4590-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 45-7020 Cut to Length 846 45-7248 Access Hole 850 45-7032 Prole End Tap 849 45-7037 Bolt Connector 866 45-4590 Prole 45-4590 is a 45mm x 90mm metric 45 series rectangular T-slot prole with six open T-slots, two on each 90mm face and one on each 45mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4590 prole is compatible with 45 series fasteners. This prole lends itself to work spaces, machine guards, and displays. The six open T-slots enable access from any direction and are useful for mounting accessories. 10.13 TYP 7.00 TYP 19.00 TYP 45.00 20.09 TYP 3.25 TYP 6.00 TYP 90.00 45.00 TYP 22.50 TYP 13.00 TYP 10.00 TYP 45mm X 90mm T-Slotted Prole - Six Open T-Slots

Previous Page
Next Page