Catalog 21 Page 178 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 178 T-Slotted Aluminum Proles PROFILES Metric 45 Series Service No. Series Service Description Reference Page 45-7010 Cut to Length 846 45-7248 Access Hole 850 45-7053 Prole End Tap 849 45-7037 Bolt Connector 866 45-7058 Central Connector 864 45-4545-Lite Prole 45-4545-Lite is a 45mm x 45mm lite metric 45 series square T-slot prole with four open T-slots, one on each 45mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4545-Lite prole is compatible with all 45 series fasteners. This light prole lends itself to clean room applications, guards, enclosures, or workstations. The four open T-slots enable access from any direction and are useful for mounting accessories. 45.00 TYP 15.93 TYP 8.53 TYP 20.09 TYP 10.00 THRU 22.50 TYP 14.53 TYP 10.13 TYP 6.00 TYP 2.29 TYP 45mm X 45mm Lite T-Slotted Prole - Four Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 45-4545-Lite * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 None IX = 8.953 cm 4 IY = 8.953 cm 4 5.167 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.3976 kg / m 45-4545-Lite-Black-FB per millimeter Black Anodize

Previous Page
Next Page