Catalog 21 Page 177 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 177 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-8016 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 320.028 cm 4 IY = 1095.338 cm 4 43.490 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 11.7627 kg / m 40-8016-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7023 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7031 Prole End Tap 849 40-8016 Prole 40-8016 is a 80mm x 160mm metric 40 series rectangular T-slot prole with twelve open T-slots, two on each 80mm face and four on each 160mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8016 prole is compatible with 40 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm 2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. 20.57 TYP 39.51 TYP 160.00 8.13 TYP 80.00 40.00 20.00 TYP 4.32 TYP 4.32 TYP 12.58 TYP 14.85 TYP 6.81 TYP 8.00 TYP 80mm X 160mm T-Slotted Prole - Twelve Open T-Slots

Previous Page
Next Page