Catalog 21 Page 175 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 175 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4012 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 36.767 cm 4 IY = 303.456 cm 4 21.927 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 5.9306 kg / m 40-4012-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7021 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7028 Prole End Tap 849 40-4012 Prole 40-4012 is a 40mm x 120mm metric 40 series rectangular T-slot prole with eight open T-slots, three on each 120mm face and one on each 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4012 prole is compatible with 40 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm 2 (150 psi). The eight open T-slots make this prole great for mounting accessories, joining plates and hinges. It lends itself to linear motion and machine frames. 8.13 TYP 20.57 TYP 40.00 14.85 TYP 4.32 TYP 120.00 40.00 TYP 20.00 TYP 12.58 TYP 6.81 TYP 8.00 TYP 4.32 TYP 40mm X 120mm T-Slotted Prole - Eight Open T-Slots

Previous Page
Next Page