Catalog 21 Page 171 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 171 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4082-Lite * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 16.129 cm 4 IY = 68.170 cm 4 10.982 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.9689 kg / m 40-4082-Lite-Black-FB per millimeter Black Anodize 40-4082-Lite Prole 40-4082-Lite is a 40mm x 80mm lite metric 40 series rectangular T-slot prole with two adjacent open T-slots, two on one 80mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4082-Lite prole is compatible with 40 series fasteners. The three closed faces on this prole provide a clean, aesthetic look while the center cavity of the prole can be pressurized up to 1.034 N/mm 2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks. 8.13 TYP 20.57 TYP 40.00 3.30 TYP 4.06 TYP 80.00 40.00 20.00 TYP 12.32 TYP 6.81 TYP 7.90 TYP 15.36 TYP 40mm X 80mm Lite T-Slotted Prole - Two Adjacent Open T-Slots Service No. Series Service Description Reference Page 40-7020 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7048 Prole End Tap 849

Previous Page
Next Page