Catalog 21 Page 168 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 168 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4080-UL * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 15.401 cm 4 IY = 63.187 cm 4 9.792 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.6485 kg / m 40-4080-UL-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7020 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7048 Prole End Tap 849 40-4080-UL Prole 40-4080-UL is a 40mm x 80mm metric 40 series rectangular T-slot prole with six open T-slots, two on each 80mm face and one on each 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4080-UL prole is compatible with 40 series fasteners. It is the lightest in the 40-4080 prole family and the center cavity of the prole can be pressurized up to 1.034 N/mm 2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks. 8.13 TYP 20.57 TYP 40.00 2.21 TYP 4.06 TYP 80.00 40.00 20.00 TYP 12.32 TYP 6.81 TYP 8.00 TYP 15.36 TYP 40mm X 80mm Ultra-Lite T-Slotted Prole - Six Open T-Slots

Previous Page
Next Page