Catalog 21 Page 167 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 167 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-8020 * 4 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 3.609 cm 4 IY = 49.321 cm 4 8.482 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.2960 kg / m 40-8020-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7020 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7017 Prole End Tap 849 40-7257 Drill & Counterbore 853 40-8020 Prole 40-8020 is a 80mm x 20mm metric 40 series rectangular T-slot prole with two adjacent open T-slots, two on one 80mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8020 prole is compatible with 40 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. 80.00 68.00 8.00 TYP 12.32 TYP 40.00 6.81 TYP 20.00 14.00 TYP 4.06 TYP 20.57 TYP 8.13 TYP 80mm X 20mm T-Slotted Prole - Two Adjacent Open T-Slots

Previous Page
Next Page