Catalog 21 Page 166 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 166 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4020 * 4 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 1.692 cm 4 IY = 6.619 cm 4 4.550 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.2312 kg / m 40-4020-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7015 Prole End Tap 849 40-7257 Drill & Counterbore 853 40-4020 Prole 40-4020 is a 40mm x 20mm metric 40 series rectangular T-slot prole with one open T-slot on one 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4020 prole is compatible with 40 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors. 12.32 TYP 8.00 TYP 20.00 14.00 TYP 6.00 TYP 8.13 4.06 TYP 6.81 TYP 28.00 40.00 20.57 40mm X 20mm T-Slotted Prole - Single Open T-Slot

Previous Page
Next Page