Catalog 21 Page 165 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 165 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4045-Lite * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 4.462 cm 4 IY = 8.687 cm 4 5.541 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.4996 kg / m 40-4045-Lite-Black-FB per millimeter Black Anodize 40-4045-Lite Prole 40-4045-Lite is a 40mm x 40mm metric 40 series 45 degree closed back T-slot prole with two open T-slots, one on each of the 40mm prole faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4045-Lite prole is compatible with 40 series fasteners. This prole lends itself to large workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance. 40.00 TYP 20.00 TYP 45 6.81 THRU 15.36 TYP 8.13 TYP 20.57 TYP 4.06 TYP 12.32 TYP 8.00 TYP 3.30 TYP 40mm X 40mm Lite 45 Degree T-Slotted Prole - Two Adjacent Open T-Slots Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7059 Prole End Tap 849

Previous Page
Next Page