Catalog 21 Page 160 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 160 T-Slotted Aluminum Proles PROFILES Metric 40 Series 40-4004 Prole 40-4004 is a 40mm x 40mm metric 40 series square T-slot prole with two opposite open T-slots, one on two 40mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4004 prole is compatible with 40 series fasteners. The placement of the T-slots allow support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays. 40.00 TYP 15.36 TYP 1.65 TYP 20.00 TYP 12.32 TYP 6.81 THRU 20.57 TYP 8.13 TYP 8.00 TYP 4.06 TYP 3.30 TYP 40mm X 40mm T-Slotted Prole - Two Opposite Open T-Slots Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7059 Prole End Tap 849 Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4004 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 8.022 cm 4 IY = 8.561 cm 4 5.954 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.6106 kg / m 40-4004-Black-FB per millimeter Black Anodize

Previous Page
Next Page