Catalog 21 Page 156 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 156 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4040 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 13.770 cm 4 IY = 13.770 cm 4 8.742 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.3640 kg / m 40-4040-Black * 4 Meter Black Anodize 40-4040-Black-FB per millimeter Black Anodize 40-4040 Prole 40-4040 is a 40mm x 40mm metric 40 series square T-slot prole with four open T-slots, one on each 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4040 prole is compatible with all 40 series fasteners. This prole is the most heavy-duty in the 40- 4040 prole family and lends itself to clean room applications, guards, enclosures, or workstations. The four open T-slots enable access from any direction and are useful for mounting accessories. 40.00 TYP 12.32 TYP 14.85 TYP 20.57 TYP 6.81 THRU 20.00 TYP 8.13 TYP 8.00 TYP 4.32 TYP 4.32 TYP 40mm X 40mm T-Slotted Prole - Four Open T-Slots Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7059 Prole End Tap 849

Previous Page
Next Page