Catalog 21 Page 155 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 155 T-Slotted Aluminum Proles PROFILES Metric 40 Series 40-4040-Lite Prole 40-4040-Lite is a 40mm x 40mm lite metric 40 series square T-slot prole with four open T-slots, one on each 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4040-Lite prole is compatible with all 40 series fasteners. This prole lends itself to machine guards, enclosures, work benches, or displays. The four open T-slots enable access from any direction and are useful for mounting accessories. 40.00 TYP 12.32 TYP 15.36 TYP 20.57 TYP 6.81 THRU 20.00 TYP 8.13 TYP 8.00 TYP 4.06 TYP 3.30 TYP 40mm X 40mm Lite T-Slotted Prole - Four Open T-Slots Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7059 Prole End Tap 849 Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4040-Lite * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 9.378 cm 4 IY = 9.378 cm 4 6.608 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.7860 kg / m 40-4040-Lite-Black * 4 Meter Black Anodize 40-4040-Lite-Black-FB per millimeter Black Anodize

Previous Page
Next Page