Catalog 21 Page 151 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 151 T-Slotted Aluminum Proles PROFILES Metric 30 Series Service No. Series Service Description Reference Page 30-7010 Cut to Length 846 30-7246 Access Hole 850 30-7044 Anchor Counterbore 852 30-7059 Prole End Tap 849 30-7034 Bolt Connector 866 30-3022 Prole 30-3022 is a 30mm x 30mm metric 30 series quarter round T-slot prole with a 22mm radius curved back and two open T-slots, one on each of the 30mm prole faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3022 prole is compatible with 30 series fasteners. This prole lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance. 30.00 TYP 15.00 TYP R 22.00 6.65 THRU 8.14 TYP 16.51 TYP 2.21 TYP 9.18 TYP 6.97 TYP 11.64 TYP 2.54 TYP 30mm X 30mm Quarter Round T-Slotted Prole - Two Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 30-3022 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.288 cm 4 IY = 2.288 cm 4 2.840 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.7612 kg / m 30-3022-Black-FB per millimeter Black Anodize

Previous Page
Next Page