Catalog 21 Page 149 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 149 T-Slotted Aluminum Proles PROFILES Metric 30 Series Service No. Series Service Description Reference Page 30-7010 Cut to Length 846 30-7246 Access Hole 850 30-7044 Anchor Counterbore 852 30-7059 Prole End Tap 849 30-7034 Bolt Connector 866 30-3003 Prole 30-3003 is a 30mm x 30mm metric 30 series square T-slot prole with three adjacent open T-slots, one on three 30mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3003 prole is compatible with 30 series fasteners. The three closed faces on this prole provide a clean, aesthetic look while also having the capability to mount additional proles, parts and accessories. It lends itself to furniture, displays, desks, trade show booths, or retail kiosks. 30.00 TYP 11.64 TYP 1.30 TYP 15.00 TYP 9.18 TYP 6.65 THRU 16.51 TYP 8.14 TYP 6.97 TYP 2.21 TYP 1.27 TYP 30mm X 30mm T-Slotted Prole - Three Adjacent Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 30-3003 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.676 cm 4 IY = 2.621 cm 4 3.065 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.8214 kg / m 30-3003-Black-FB per millimeter Black Anodize

Previous Page
Next Page