Catalog 21 Page 148 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 148 T-Slotted Aluminum Proles PROFILES Metric 30 Series Service No. Series Service Description Reference Page 30-7010 Cut to Length 846 30-7246 Access Hole 850 30-7044 Anchor Counterbore 852 30-7059 Prole End Tap 849 30-7034 Bolt Connector 866 30-3002 Prole 30-3002 is a 30mm x 30mm metric 30 series square T-slot prole with two adjacent open T-slots, one on two 30mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3002 prole is compatible with 30 series fasteners. The two closed faces on this prole provide a clean, aesthetic look while also having the capability to mount additional proles, parts and accessories. It lends itself to furniture, displays, desks, trade show booths, or retail kiosks. 30.00 TYP 11.64 TYP 1.30 TYP 15.00 TYP 9.18 TYP 6.65 THRU 16.51 TYP 8.14 TYP 6.97 TYP 2.21 TYP 1.27 TYP 30mm X 30mm T-Slotted Prole - Two Adjacent Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 30-3002 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.669 cm 4 IY = 2.669 cm 4 3.066 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.8217 kg / m 30-3002-Black-FB per millimeter Black Anodize

Previous Page
Next Page