Catalog 21 Page 144 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 144 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7012 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7067 Prole End Tap 849 25-5050 Prole 25-5050 is a 50mm x 50mm metric 25 series square T-slot prole with eight open T-slots, two on each 50mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-5050 prole is compatible with 25 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm 2 (150 psi). The eight open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. 6.50 TYP 24.79 14.69 TYP 50.00 TYP 25.00 TYP 8.76 TYP 12.50 TYP 2.13 TYP 2.13 TYP 8.12 TYP 5.00 TYP 5.84 TYP 50mm X 50mm T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-5050 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 21.300 cm 4 IY = 21.300 cm 4 7.487 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.0239 kg / m 25-5050-Black * 4 Meter Black Anodize 25-5050-Black-FB per millimeter Black Anodize

Previous Page
Next Page