Catalog 21 Page 143 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 143 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7003 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7037 Prole End Tap 849 25-2576 Prole 25-2576 is a 25mm x 75mm metric 25 series rectangular T-slot prole with eight open T-slots, three on each 75mm face and one on each 25mm face. The prole is smooth, which makes it resistant to dirt and debris while also easy to clean. The 25-2576 prole is compatible with 25 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm 2 (150 psi). The eight open T-slots make this prole great for mounting accessories, joining plates and hinges while the ability to pressurize it lends it to projects with linear motion or machine frames. 6.50 TYP 14.69 TYP 25.00 2.13 TYP 75.00 25.00 TYP 12.50 TYP 8.12 TYP 5.00 TYP 5.84 TYP 2.13 TYP 25mm X 75mm T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2576 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 4.618 cm 4 IY = 37.491 cm 4 6.889 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.8664 kg / m 25-2576-Black-FB per millimeter Black Anodize

Previous Page
Next Page