Catalog 21 Page 142 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 142 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7000 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7047 Prole End Tap 849 25-2550 Prole 25-2550 is a 25mm x 50mm metric 25 series rectangular T-slot prole with six open T-slots, two on each 50mm face and one on each 25mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2550 prole is compatible with 25 series fasteners. The center cavity of the prole can be pressurized up to 1.034 N/mm 2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks. 6.50 TYP 14.69 TYP 25.00 8.76 TYP 2.13 TYP 50.00 25.00 12.50 TYP 8.12 TYP 5.00 5.84 TYP 2.13 TYP 25mm X 50mm T-Slotted Prole - Six Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2550 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 3.230 cm 4 IY = 12.105 cm 4 4.857 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.3135 kg / m 25-2550-Black * 4 Meter Black Anodize 25-2550-Black-FB per millimeter Black Anodize

Previous Page
Next Page